DMB3F1TDD1NC050F0P
Evolv® Terminal with Pushlok® Technology 6 port, 2x4 body, stubbed, SST Toneable, 50 ft
You might also be interested in
General Specifications
| Product Number | DMB3F1TDD1NC050F0P |
| Product Type | Terminals |
| Environment | Outdoor |
| Cable Type | SST Flat Toneable Drop |
| Fiber Category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | No |
| 安装类型 | Strand-mount, 抱杆, 基座安装, Handhole Mount |
| 熔接选项 | 没有 |
| 应用 | Fiber to the Premises |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
| 温度范围,操作 | -40 °C to 85 °C (-40 °F to 185 °F ) |
| 温度范围,存储 | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
| Lockable | No |
| Fiber Count | 8 |
| Input Fiber Count | 6 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White |
| Fibers per Port | 1 |
| Number of single-fiber ports, SC APC connector | 6 |
| Housing Material | Plastic |
| Pigtail Length | 50 ft |
| Adapter Type Master Level | Plastic |
| Adapter Color Front | Black |
| Adapter Type Front | Pushlok |
| Input Cable Type | SST Flat Toneable Drop |
| Sealing Type | Welded |
| Housing Color | Black |
| Color | Black |
| Product Family | Evolv |
| Number of Ports | 6 |
Design - Adapter
| Housing Color | Black |
| Adapter Style | APC |
| Adapter Type | Pushlok |
机械特性
| 冷插拔 | -40 °C (-40 °F) |
| Cable Length | 50 ft |
光学规格 - 硬件
| Module Insertion Loss, Max | 0.5 dB |
| 反射,最大 | > 65 dB |
Connector Specs
| 研磨 | APC |
| 配线箱颜色 | 黑色 |
| 配线箱材料 | 塑料 |
Specifications - Connector A
| 连接器类型 | Pushlok |
| 研磨 | APC |
| 插入损耗,最大 | 0.50 dB |
尺寸
| 长度 | 50 ft |
| 高度 | 329 mm |
| 宽度 | 2.3 mm |
| 深度 | 606 mm |
| Weight | 0.86 kg |
订购信息
| 包装方法 | 盒 |
| Shipping Height | 30 mm |
| Shipping Width | 30 mm |
| Shipping Depth | 598 mm |
| 每次交付的单元数 | 1/1 |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices