DMA8F1LSD1NC010M0P
Evolv® Terminals with Pushlok® Technology, Long Span, Stubbed 8 Port, stubbed SST dielectric long span, 10 m
General Specifications
| Product Number | DMA8F1LSD1NC010M0P |
| Product Type | Terminals |
| Environment | Outdoor |
| Cable Type | Long Span All-Dielectric |
| Fiber Category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | No |
| Mounting Type | Strand-mount, Pole-mount, Pedestal-mount, Handhole Mount |
| Splice option | No |
| Application | Fiber to the Premises |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 8 |
| Input Fiber Count | 8 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black |
| Fibers per Port | 1 |
| Number of single-fiber ports, SC APC connector | 8 |
| Housing Material | Plastic |
| Adapter Type Master Level | Plastic |
| Adapter Color Front | Black |
| Adapter Type Front | Pushlok |
| Input Cable Type | Long Span All-Dielectric |
| Sealing Type | Welded |
| Housing Color | Black |
| Color | Black |
| Product Family | Evolv Terminal |
| Number of Ports | 8 |
Design - Adapter
| Housing Color | Black |
| Adapter Style | SC APC |
| Adapter Type | Pushlok |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Cable Length | 10 m (32.8 ft) |
Connector Specs
| Housing Color | Black |
| Housing Material | Plastic |
Specifications - Connector A
| Connector Type | Pushlok |
| Polish | APC |
| Endface Type | SC APC |
| Insertion Loss, Max. | 0.50 dB |
| Reflectance | > 65 dB |
Dimensions
| Height | 2997 mm (117.99 in) |
| Width | 134.36 mm (5.29 in) |
| Depth | 154 mm (6.06 in) |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |