

DMB3F1LSD1NCA00F0P
Evolv® Terminals with Pushlok® Technology, Long Span, Stubbed 6 Port, 2x4 body, SST dielectric long span, 1000 ft
General Specifications
Product Number | DMB3F1LSD1NCA00F0P |
Product Type | Evolv® Terminal |
Environment | Outdoor |
Cable Type | Long Span All-Dielectric |
Fiber Category | ITU-TG.652.D (OS2) |
Packaging | Individual Pack |
Preconnectorized "Stubbed" Hardware | No |
Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole Mount |
Splice option | No |
Application | FTTx |
Technology | Pushlok® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 6 |
Input Fiber Count | 6 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White |
Fibers per Port | 1 |
Number of single-fiber ports, SC APC connector | 6 |
Housing Material | Plastic |
Pigtail Length | 1000 ft |
Adapter Type Master Level | Plastic |
Adapter Color Front | Black |
Adapter Type Front | Pushlok® |
Housing Type | Outdoor |
Input Cable Type | Long Span All-Dielectric |
Sealing Type | Welded |
Housing Color | Black |
Color | Black |
Product Family | Evolv® Terminal |
Number of Ports | 6 |
Design - Adapter
Housing Color | Black |
Housing Material | Plastic |
Adapter Style | SC APC |
Adapter Type | Pushlok® |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Cable Length | 1000 ft |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Connector Specs
Housing Color | Black |
Housing Material | Plastic |
Specifications - Connector A
Connector Type | Pushlok® |
Polish | Angled Polish |
Endface Type | SC APC |
Dimensions
Height | 8356 mm (328.98 in) |
Width | 134.36 mm (5.29 in) |
Depth | 154 mm (6.06 in) |
Ordering Information
Packaging Method | Reel in a Box |
Units per Delivery | 1/1 |