80611380785
Fiber Dome Stubbed Terminal FDST 08
General Specifications
| Product Number | 80611380785 |
| Product Type | Terminals |
| Environment | Outdoor |
| Cable Type | Flat Dielectric |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Specifications - Connector A
| Connector Type | SC |
| Polish | UPC |