FZB-04P
Fiber Zone Box 4 CCH-style panels or Plug & Play™ Systems modules
General Specifications
| Product Number | FZB-04P |
| Product Type | Housings |
| Mounting Type | Wall-Mountable, Ceiling-mount, Floor-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | UL Listed to United States and Canadian safety standards, NEMA, 1, 2, 5, 12K rated |
Design
| Number of Modules | 4 |
| Housing Type | FZB |
| Number of Panels per Housing | 12 |
| Panel or Module Type | CCH |
| Fiber Capacity | 288 |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 10.1 cm |
| Width | 45.7 cm |
| Depth | 32 cm |
Ordering Information
| Package Contents | Fiber Zone Box, 4 blank panels, Mounting Bracket Kit and Screws, Velcro, UCC Kit, Tie-Wraps |
| Shipping Weight | 6.8 kg |
| Units per Delivery | 1/1 |
Removable backplate
Eases installation
Robust lock
Additional security
UL-Listed to United States and Canadian standards, NEMA 1, 2, 5, 12K rated
Safety
Includes 4U of 19-in rack space
Copper and fiber options
Multiposition bulkhead
Dramatically increases ease of use in subfloor/overhead applications