ICH-CS-06P
Industrial Connector Housing (ICH) Holds six CCH cassettes, panels or modules, black
General Specifications
| Product Number | ICH-CS-06P |
| Product Type | Housings |
| Mounting Type | Wall-Mountable |
| Application | Enterprise Networks, Local Area Network (LAN), Private network environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Material | Metal |
| Number of Cable Entries | 2 |
| Cable entry type | From bottom |
| Cable Entry Direction | Bottom-Left |
| Housing Type | ICH |
| Housing Color | Black |
| Number of Panels per Housing | 6 |
| Panel or Cassette Type | CCH |
| Panel or Module Type | CCH |
| Splice Tray Options | CCH Pigtailed Splice Cassette (CCH-CS) |
| Fiber Capacity | 144 |
| Lock Position | Right side |
| Lock Type | Lock mechanism |
Dimensions
| Height | 41.8 cm |
| Width | 57.7 cm |
| Depth | 24.7 cm |
| Weight | 6.12 kg |
Ordering Information
| Package Contents | Housing with installation guide, 6 blank panels, unit ID label, UCC strain-relief kit, UCC strain-relief bracket, central strength member strain-relief kit, 2 self-locking nuts, 6-32 SS, 18 1/8 x 4-in tie wraps |
| Shipping Weight | 7.94 kg |
| Shipping Height | 52 cm |
| Shipping Width | 67.5 cm |
| Shipping Depth | 35.5 cm |
| Units per Delivery | 1/1 |
CCH Cassette Compatible
Modularity – making installation and Moves, Adds and Changes simpler and less risky Simplified Ordering and Designing – 3-4 part numbers are reduced to just one.
Panel and Module compatible
Variety of preterminated and direct termination capabilities
Easy to order and design
Less time selecting correct splice trays and choosing correct splice tray to use,
less time spent putting together the correct BOM and finding out what is needed
IEC IP64 and NEMA 3S
Protection from harsh environments
Routing guides, cable strain-relief provisions included
Easy, out-of-the-box installation
Keyhole mounting holes
Fast installation