CC1-12OTR-12A9H
Integrated 1U Housing 12 F, rear-mounted OptiTip® Adapters, front-mounted LC duplex Adapters, Single-mode (OS2)
General Specifications
| Product Number | CC1-12OTR-12A9H |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Housing Type | Integrated Housing |
| OptiTip® Adapter Placement | Rear-mounted |
Cable Design
| Fiber Count | 12 |
Design - Adapter
| Adapter Style | Standard |
| Adapter Type | LC duplex |
Connector Specs
| Polish | UPC |
Specifications - Connector A
| Connector Type | LC duplex |
| Polish | UPC |
Dimensions
| Height | 440 cm |
| Width | 45.5 cm |
| Depth | 246 cm |
Ordering Information
| Package Contents | Housing; mounting screws; installation guide; cleaning kit guide, unit ID label, 2 jumper routing guides, 0.75 in and 4 #12-24 x 50 screws |
| Shipping Weight | 2 kg |
| Units per Delivery | 1/1 |
Factory terminated
Eliminates need for field termination, improving reliability and speed of deployment
Configurable in 12 and 24 fibers, single-mode and multimode, supporting SC, LC and ST® compatible connectors
Network flexibility