LPT042F046C-BFM12Q
Low Profile MDU Terminals (LPT) with OptiTip® Connector, 4 Ports, 2 ft (0.6 m) Stub, RPX® Furcation Cable, Grommets
General Specifications
Product Number | LPT042F046C-BFM12Q |
EAN Code | 4056418148724 |
Fiber Category | Single-mode (OS2) |
Mounting Type | Wall-Mountable, Pole-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | G.657A bend-improved fibers, UL |
Design and Test Criteria | Telcordia GR-771 tested |
Design
Fiber Count | 4 |
Number of ports - cut | 4 |
Pigtail Length | 0.5 m (1.64 ft) |
Adapter Type Front | SC APC |
Number of Ports | 4 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Cable Length | 0.5 m (1.64 ft) |
Input Cable Length | 0.5 m (1.64 ft) |
Connector Specs
Housing Color | Grey |
Specifications - Connector A
Connector Type | OptiTip® |
Dimensions
Height | 305 cm |
Width | 213 mm (8.39 in) |
Depth | 86 cm |
Weight | 1.1 kg |
Length | 0 mm (0 in) |
Ordering Information
Package Contents | 1 pre-terminated, pre-connectorized LPT |
Units per Delivery | 1/1 |
Engineering-grade thermoplastic housingEliminates need for grounding
Compact, low-profile designEasy access for termination of direct drops (configurable in 4, 6, 8 and 12 ports)
Factory-installed stub with OptiTip connector availablePlugs directly into FlexNAP system (hardened multifiber connector)
Slack storageCan store up to three feet of 2.9 mm drops (fully deployed 12-fiber configuration)