LPT082F086C-BFM12Q
Low Profile MDU Terminals (LPT) with OptiTip® Connector, 8 Ports, 2 ft (0.6 m) Stub, RPX® Furcation Cable, Grommets
General Specifications
| Product Number | LPT082F086C-BFM12Q |
| Product Type | Terminals |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Wall-Mountable, Pole-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | G.657A bend-improved fibers, UL |
| Design and Test Criteria | Telcordia GR-771 tested |
Design
| Fiber Count | 8 |
| Number of ports - cut | 8 |
| Pigtail Length | 2 ft |
| Adapter Type Front | SC APC |
| Number of Ports | 8 |
Design - Adapter
| Housing Color | Gray |
| Adapter Type | SC APC |
Mechanical Specifications
| Cable Length | 2 ft |
Connector Specs
| Housing Color | Gray |
Specifications - Connector A
| Connector Type | OptiTip® |
Dimensions
| Length | 2 ft |
| Height | 305 cm |
| Width | 21.3 cm |
| Depth | 86 cm |
| Weight | 1.1 kg |
Ordering Information
| Package Contents | 1 pre-terminated, pre-connectorized LPT |
| Units per Delivery | 1/1 |
Engineering-grade thermoplastic housingEliminates need for grounding
Compact, low-profile designEasy access for termination of direct drops (configurable in 4, 6, 8 and 12 ports)
Factory-installed stub with OptiTip connector availablePlugs directly into FlexNAP system (hardened multifiber connector)
Slack storageCan store up to three feet of 2.9 mm drops (fully deployed 12-fiber configuration)