
WBM12R9126C-B4001A
Mini Wall-Mountable Building Terminal (WBM), stubbed Mini Wall-Mountable Building Terminal (WBM), stubbed
General Specifications
Product Number | WBM12R9126C-B4001A |
Product Type | Terminals |
Fiber Category | Single-mode (OS2) |
Cable type stubbed | SST Drop Cable |
Mounting Type | Wall-Mountable |
Application | Carrier Networks, Customer premises environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Housing Type | WBM |
Panel or Module Type | LHC |
Number of Adapters | 12 |
Cable Design
Fiber Count | 12 |
Design - Adapter
Adapter Type | SC |
Mechanical Specifications
Number of Cables | 1 |
Connector Specs
Polish | APC |
Specifications - Connector A
Polish | APC |
Dimensions
Height | 16 cm |
Width | 27 cm |
Depth | 64 cm |
Ordering Information
Units per Delivery | 1/1 |