WBM-012-123C
Mini Wall-Mountable Building Terminal (WBM) with adapters 12 F, SC adapters, with splice tray
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) |
Cable Design
| Fiber Count | 12 |
Connector Specs
| Polish | UPC |
Dimensions
| Height | 16 cm |
Ordering Information
| Package Contents | Mini Wall-Mountable Building Terminal (WBM), 12 F, SC Adapters, ships with Splice Tray, 3/4-in connector fitting, 5 fitting inserts (select one for cable size) and cable ties |
| Shipping Weight | 0.93 kg |
| Units per Delivery | 1/1 |
Compact size (H x W x D): 6.3 x 10.6 x 2.5 in
Ideal for small locations
Separate Carrier Networks and subscriber outdoors
Minimizes disturbance of splice chamber
Available empty, pigtailed or stubbed
Configurable