MDH369264SU-CF0A2Q
OptiSheath® MDU Fiber Distribution Hub Terminal (FDHT) 36F feeder cable, 64 ports, 32 SCA splitter ports and 32 SCU express ports, FREEDM® Ribbon Cable Riser, 1 X 32 Splitter
General Specifications
| Product Number | MDH369264SU-CF0A2Q |
| Product Type | Terminals |
| Environment | Indoor/Outdoor |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front access |
| Preconnectorized "Stubbed" Hardware | Yes |
| Flame Rating | Terminal - UL 94 V-0 / Cable-Riser |
| Termination | One end |
| Cable type stubbed | FREEDM® Ribbon Riser Indoor/Outdoor Cable |
| Mounting Type | Wall-Mountable |
| Splice option | No |
| Application | Multidwelling Unit (MDU), Business PON |
| Technology | (Distribution) NENP, Splice or Assemblies |
| Brand | OptiSheath |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Fiber Count | 33 |
| Input Fiber Count | 36 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Violet, Rose, Aqua |
| Fibers per Port | 1 |
| Number of single-fiber ports, SC APC connector | 32 |
| Housing Material | Flame-retardant, impact-resistant, engineering-grade thermoplastic |
| Cabinet Fiber Capacity | 64 |
| Drop Cables Capacity | 96 |
| Maximum Fiber Capacity | 36 |
| Number of Cable Entries | 1 |
| Number of Doors | 1 |
| Number of Modules | 1 |
| Cable entry type | Compression fittings |
| Number of Panels | 1 |
| Number of Panels/Cassettes per Housing | 1 |
| Adapter Type Master Level | SC APC (Splitter outputs), SC UPC (Express ports) |
| Adapter Color Front | Green (splitter ports), Blue (express ports) |
| Adapter Type Front | SC |
| Cable Entry Direction | Bottom-left |
| Configuration | 32 Splitter Ports and 32 Express Ports |
| Connector Configuration | SC APC Splitter Ports (64), SC UPC Express Ports (32) |
| Connectorization Configuration | Preconnectorized, Field-Terminated Distribution |
| Drop Connection | SC APC, SC UPC |
| Fiber Density per Unit | 12 |
| Housing Type | Multidwelling Unit (MDU) |
| Input Cable Type | FREEDM® Ribbon Riser Indoor/Outdoor Cable |
| Housing Color | Cool Gray |
| Color | Cool Gray |
| Panel or Cassette Type | SC |
| Panel or Module Type | SC APC, SC UPC |
| Fiber Capacity | 36 |
| Number of Adapters | 64 |
| Number of Fibers in Input Cable | 36 |
| Number of Ports | 64 |
| Number of Adapters per Panel | 64 |
| Number of single-fiber ports, SC UPC connector | 32 |
| Lock Position | Front |
Specifications - Connector A
| Polish | APC, UPC |
Specifications - Connector B
| Polish | APC, UPC |
Dimensions
| Height | 413.76 mm (16.29 in) |
| Width | 370.58 mm (14.59 in) |
| Depth | 152.4 mm (6 in) |
Ordering Information
| Packaging Method | Cardboard box |
| Shipping Height | 939.8 mm (37 in) |
| Shipping Width | 939.8 mm (37 in) |
| Shipping Depth | 177.8 mm (7 in) |
Indoor and outdoor rated
Enables a variety of deployment options
Up to 64 splitter ports and 32 express ports
Aesthetically pleasing
Built-in mounting provisions for interior and exterior surfaces, including siding
Ease of deployment
Provides up to 96 distribution ports
High density
Flame-retardant, impact-resistant, engineering-grade thermoplastic and hinged cover with padlock
Maximizes product lifetime and security
Protective coverings for incoming and drop cables
Indoor/outdoor plastic or metal skirt available to protect incoming and drop cables