text.skipToContent text.skipToNavigation

SBE-JMPR-BKT

Surface Mount Enclosure  Jumper Protection Bracket SBE

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 102 mm (4.02 in)
Width 48 mm (1.89 in)
Ordering Information
Package Contents Surface Mount Enclosure Jumper Protection Bracket
Shipping Height 197 mm (7.76 in)
Shipping Width 54 mm (2.13 in)
Shipping Depth 171 mm (6.73 in)
Metal housing with smooth, black powder coat finish
Durability with better label adhesion
Built in splice tray
Cable and fiber management, protection
DIN/Hat Rail Mountable
Versatile mounting options
Small wall-mount housing for pre-term or field term
Minimal mounting space required, Box-in-a-Box