


SBE12P12-59-1GJ000-KIT
Surface Mount Enclosure SBE 12F 1M SM CLEARCURVE RIB SCUPC DUP
General Specifications
Product Number | SBE12P12-59-1GJ000-KIT |
Product Type | Wall-Mountable Hardware |
Environment | Indoor |
Access Type | Front access |
Lockable | No |
Mounting Type | Wall-Mountable |
Splice option | Yes |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Color Front | Blue |
Color | Black |
Design - Adapter
Housing Color | Blue |
Housing Material | Composite |
Adapter Type | SC Duplex |
Dimensions
Height | 102 mm (4.02 in) |
Width | 48 mm (1.89 in) |
Depth | 127 mm (5 in) |
Ordering Information
Package Contents | Surface Mount Enclosure, Ribbon-Pigtail, Installation Instructions, Tie-wraps |
Shipping Height | 106 mm (4.17 in) |
Shipping Width | 79 mm (3.11 in) |
Shipping Depth | 208 mm (8.19 in) |
Metal housing with smooth, black powder coat finish
Durability with better label adhesion
Built in splice tray
Cable and fiber management, protection
DIN/Hat Rail Mountable
Versatile mounting options
Small wall-mount housing for pre-term or field term
Minimal mounting space required, Box-in-a-Box