

WSB-48FI
Wall-Mount Splice Box (WSB) Holds four 12-in splice organizer trays (Corning p/n: QFMQNC12Q)
General Specifications
Product Number | WSB-48FI |
EAN Code | 4056418188874 |
Product Type | Wall-Mountable Hardware |
Mounting Type | Wall-Mountable |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Wall-Mountable Hardware |
Splice Tray Options | Up to 4 fiber manager QNC trays |
Dimensions
Height | 32 cm |
Width | 43 cm |
Depth | 81 cm |
Ordering Information
Shipping Weight | 4.4 kg |
Units per Delivery | 1/1 |