ECM-UM12-05-93Q-ULL-VI
EDGE™ Module, Ultra Low Loss 12F, 50 µm multimode (OM4), Ultra-Low-Loss
General Specifications
Product Number | ECM-UM12-05-93Q-ULL-VI |
Product Type | Panels and Modules |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Violet |
Adapter Color Front | Violet |
Adapter Type Front | Shuttered LC |
Housing Type | Modules |
Color | Black |
Panel or Module Type | EDGE™ |
Number of Adapters per Panel | 1 |
Cable Design
Polarity | TIA-568 Type-B |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.35 dB |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Polish | PC |
Ferrule Material | Composite |
Insertion Loss, Max. | 0.25 dB |
Specifications - Connector B
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Insertion Loss, Max. | 0.1 dB |
Dimensions
Width | 90 mm (3.54 in) |
Depth | 124 mm (4.88 in) |
Length | 0 mm (0 in) |
Ordering Information
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |