ECM-UM12-04-89G-Z
EDGE™ Module 12 Fiber, OS2, LC Duplex to MTP (pinned), Universal Polarity, 4-pack
You might also be interested in
General Specifications
| Product Number | ECM-UM12-04-89G-Z |
| Product Type | Module |
| Fiber Category | Bend-improved SM (OS2) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Black |
| Adapter Color Front | Blue |
| Adapter Type Front | Shuttered LC Duplex |
| Color | Black |
| Product Family | EDGE |
| Housing Type | Modules |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Module Insertion Loss, Max | 1 dB |
Specifications - Connector A
| Connector Type | LC duplex |
| Polish | UPC |
| Endface Type | UPC |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
| Polish | APC |
| Housing Material | Ceramic |
| Ferrule Material | Composite |
Dimensions
| Length | 231 mm (9.09 in) |
| Height | 28.58 mm (1.13 in) |
| Width | 165 mm (6.5 in) |
| Weight | 0.57 kg |
Ordering Information
| Packaging Method | Bulk Pack |
| Package Contents | 4 EDGE modules per blister pack |
| Units per Delivery | 1/1 |