ECM8-RM08-04-E8G-ULL
EDGE8® MTP® to LC Duplex Module 8F, Bend-improved Single-mode (OS2), Ultra-Low-Loss
General Specifications
Product Number | ECM8-RM08-04-E8G-ULL |
Product Type | Modules |
Fiber Category | Bend-improved Single-Mode (OS2) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 8 |
Adapter Type Back | MTP® |
Adapter Color Back | Black |
Adapter Color Front | Blue |
Adapter Type Front | Shuttered LC Duplex |
Housing Type | Panels and Modules |
Product Family | EDGE8® |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.6 dB |
Specifications - Connector A
Connector Type | MTP® (non-pinned) |
Polish | APC |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | LC Duplex |
Polish | UPC |
Ferrule Material | Ceramic |
Dimensions
Width | 117 mm (4.61 in) |
Depth | 125 mm (4.92 in) |
Length | 0 mm (0 in) |
Ordering Information
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection