ECM8-UM08-04-E8G-ULL-Z
EDGE8® MTP® to LC Duplex Module LC Duplex to MTP®/MPO (non-pinned), 8 Fiber, OS2, Universal Polarity, 4-pack
General Specifications
| Product Number | ECM8-UM08-04-E8G-ULL-Z |
| Product Type | Module |
| Fiber Category | Bend-improved SM (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP®/MPO |
| Adapter Color Back | Black |
| Adapter Color Front | Blue |
| Adapter Type Front | Shuttered LC Duplex |
| Product Family | EDGE8 |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.35 dB |
Specifications - Connector A
| Connector Type | MTP®/MPO (non-pinned) |
| Polish | APC |
Specifications - Connector B
| Polish | PC |
| Housing Material | Ceramic |
| Ferrule Material | Composite |
Dimensions
| Length | 231 mm (9.09 in) |
| Height | 28.58 mm (1.13 in) |
| Width | 165 mm (6.5 in) |
| Weight | 0.57 kg |
Ordering Information
| Packaging Method | Bulk Pack |
| Package Contents | 4 EDGE8 modules per blister pack |
| Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection