CCH-RM24-05-93T
Plug & Play™ Classic Module, LC Low-Loss, 24 F, Shuttered LC to MTP®, 50 µm multimode (OM3)
General Specifications
| Product Number | CCH-RM24-05-93T |
| Product Type | Panels and Modules |
| Fiber Category | 50 µm MM (OM3) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 24 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered LC |
| Housing Type | CCH |
| Number of Adapters per Panel | 12 |
Cable Design
| Polarity | Classic |
Optical Specification - Hardware
| Insertion Loss | 0.5 dB |
| Fiber Category | 50 µm MM (OM3) |
Connector modules
Allow for fibre modularity while offering both front and rear loading capability
Shuttered modules
Create one-hand operation while eliminating need to keep up with dust caps