

RT-CM12-6C-1QC
Riser Distribution Terminal Modules Module with 12 SC APC adapters and one 1x Shuttered MTP connector
General Specifications
Product Number | RT-CM12-6C-1QC |
EAN Code | 4056418150062 |
Mounting Type | Rack Mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Endface Type | APC |
Specifications - Connector B
Connector Type | SC APC |
Dimensions
Weight | 11 kg |
Ordering Information
Units per Delivery | 1/1 |
Low-profile, wall- or conduit-mountable
Modular design for maximum configurability to meet every building need
216-B door lock with padlock provisions
Rapid placement and connection to quickly complete the MDU FTTH installation and minimize tenant intrusion