


CCH-CP12-K1
Closet Connector Housing (CCH) Panel, Keyed-Keyed LC Adapters (Keyed-Keyed) Duplex, 12 F, SM/MM, blue
General Specifications
Product Number | CCH-CP12-K1 |
Fiber Category | SM - MM |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 6 |
Fiber Count | 12 |
Cable Design
Fiber Count | 12 |
Design - Adapter
Housing Color | Blue |
Housing Material | Composite |
Adapter Style | Keyed-Keyed |
Adapter Type | LC duplex |
Insert | Ceramic |
Specifications - Connector A
Keyed (security) | Yes |
Specifications - Connector B
Keyed (security) | Yes |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |
Universal approach
One panel size fits in all standard LANscape solutions hardware (for example, CCH, PCH, CCS, WCH, ICH, EDC, FZB
Eight colour-coded mechanical key positions
Prevents mismatch of networks
Meets TIA/EIA-568-B requirements
Optimum optical performance
Keyed and non-keyed connectors and adapters
Provide security in network panel
Adapter options
Adapters are keyed on the front and non-keyed on the back to allow for network flexibility