General Specifications
Product Number | CCH-CP12-KK |
EAN Code | 4056418177731 |
Product Type | Panels and Modules |
Fiber Category | SM - MM |
Application | Data Center LAN/SAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 6 |
Fiber Count | 12 |
Housing Type | Panels and Modules |
Cable Design
Fiber Count | 12 |
Design - Adapter
Housing Color | Black |
Housing Material | Composite |
Adapter Style | Keyed-Keyed |
Adapter Type | LC Duplex |
Insert | Ceramic |
Specifications - Connector A
Keyed (security) | Yes |
Specifications - Connector B
Keyed (security) | Yes |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |