text.skipToContent text.skipToNavigation

CCH-CP12-LE

Closet Connector Housing (CCH) Panel, Keyed-Non Keyed LC Adapters  (Keyed-Non Keyed) Duplex, 12 F, SM/MM, blue

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number CCH-CP12-LE
Fiber Category SM - MM
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Number of Adapters per Panel 6
Fiber Count 12
Cable Design
Fiber Count 12
Design - Adapter
Housing Color Blue
Housing Material Composite
Adapter Style Keyed-Non Keyed
Adapter Type LC duplex
Insert Ceramic
Specifications - Connector A
Keyed (security) Yes
Specifications - Connector B
Keyed (security) No
Ordering Information
Package Contents CCH Adapter Panel with installation guide
Units per Delivery 1/1
Universal approach
One panel size fits in all standard LANscape solutions hardware (for example, CCH, PCH, CCS, WCH, ICH, EDC, FZB
Twelve color-coded mechanical key positions
Prevents mismatch of networks
Meets TIA/EIA-568-B requirements
Optimum optical performance
Keyed and non-keyed connectors and adapters
Provide security in network panel
Adapter options
Adapters are keyed on the front and non-keyed on the back to allow for network flexibility