CCH-CP96-90
Closet Connector Housing (CCH) Panel, MTP Adapters 96 F, Single-mode (OS2)
General Specifications
| Product Number | CCH-CP96-90 |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Adapters per Panel | 8 |
| Fiber Count | 96 |
Cable Design
| Fiber Count | 96 |
Design - Adapter
| Housing Color | Green |
| Housing Material | Composite |
| Adapter Type | MTP® |
Specifications - Connector A
| Polish | APC |
Ordering Information
| Package Contents | CCH Adapter Panel with installation guide |
| Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification