


CCH-CP06-D9
Closet Connector Housing (CCH) Panel, SC Adapters Duplex, APC, 6 F, Single-mode (OS2)
General Specifications
Product Number | CCH-CP06-D9 |
EAN Code | 4056418194875 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center LAN/SAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 3 |
Fiber Count | 6 |
Cable Design
Fiber Count | 6 |
Design - Adapter
Housing Color | Green |
Housing Material | Composite |
Adapter Type | SC Duplex |
Insert | Ceramic |
Specifications - Connector A
Polish | APC |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification