

CJP-01U
Closet Jumper Management Panels Provides jumper management in a 1.75-in rack space
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Black |
Connector Specs
Housing Material | Metal |
Dimensions
Height | 439 mm (17.28 in) |
Ordering Information
Height Unit | 1 U |
Units per Delivery | 1/1 |