CJP-03U
Closet Jumper Management Panels Provides jumper management in a 5.25-in rack space
General Specifications
Product Number | CJP-03U |
EAN Code | 4042673245766 |
Product Type | Cable Management Component |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Black |
Connector Specs
Housing Material | Metal |
Dimensions
Height | 1334 mm (52.52 in) |
Ordering Information
Height Unit | 1 U |
Units per Delivery | 1/1 |