

EDGE-CP64-M1
EDGE™ Adapter Panel, MTP® 64 F, Single-mode OS2
You might also be interested in
General Specifications
Product Number | EDGE-CP64-M1 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center, Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 4 |
Fiber Count | 64 |
Adapter Type Back | MTP® |
Housing Material | Composite |
Adapter Color Back | Black |
Adapter Type Master Level | MTP®/MPO |
Adapter Color Front | Black |
Housing Type | Panels and Modules |
Design - Adapter
Housing Color | Black |
Adapter Type | MTP® |
Ordering Information
Units per Delivery | 1/1 |
Provide MTP connection points
Between trunks and harnesses or extender trunks
Installation
Can be installed or removed from the front or rear of a housing
Network upgrades
Facilitate simple upgrades to parallel optics
Packaging
Packaged in easy-open containers