




EDGE-CP48-90
EDGE™ Adapter Panel, MTP® 48 F, single-mode (OS2)
通用规范
产品编码 | EDGE-CP48-90 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center, Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 4 |
Fiber Count | 48 |
Adapter Type Back | MTP® |
Housing Material | Composite |
Adapter Color Back | Black |
Adapter Type Master Level | MTP®/MPO |
Adapter Color Front | Black |
Housing Type | Panels and Modules |
Number of Adapters | 2 |
Design - Adapter
Housing Color | Black |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | MTP® |
Dimensions
Height | 9 mm |
Width | 100 mm |
Depth | 125 mm |
Weight | 3 kg |
Ordering Information
Shipping Weight | 72 kg |
Units per Delivery | 1/1 |
Shipping Height | 200 mm |
Shipping Width | 250 mm |
Shipping Depth | 130 mm |
Provide MTP connection points
Between trunks and harnesses or extender trunks
Installation
Can be installed or removed from the front or rear of a housing
Network upgrades
Facilitate simple upgrades to parallel optics
Packaging
Packaged in easy-open containers