EDGE8-CP08-N4
EDGE8® MTP® Adapter Panels, Secure with 1 blue
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Adapter Type Back | MTP® |
| Adapter Color Back | Blue |
| Adapter Type Master Level | MTP®/MPO |
| Adapter Color Front | Blue |
| Number of Adapters | 1 |
Design - Adapter
| Adapter Style | Standard |
Dimensions
| Height | 63.5 mm (2.5 in) |
| Width | 127 mm (5 in) |
| Depth | 15 mm (0.59 in) |
| Weight | 1 kg |
Ordering Information
| Package Contents | 1 panel |
| Shipping Weight | 2 kg |
| Units per Delivery | 1/1 |
| Shipping Height | 635 mm (25 in) |
| Shipping Width | 254 mm (10 in) |
| Shipping Depth | 127 mm (5 in) |