

EDGE8-CP08-N6
EDGE8® MTP® Adapter Panels, Secure with 1 rose
General Specifications
Product Number | EDGE8-CP08-N6 |
EAN Code | 4059496110003 |
Product Type | Panels and Modules |
Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
Mounting Type | Tray mount |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Type Back | MTP® |
Adapter Color Back | Rose |
Adapter Type Master Level | MTP®/MPO |
Adapter Color Front | Rose |
Housing Type | Panels and Modules |
Number of Adapters | 1 |
Design - Adapter
Adapter Style | Standard |
Dimensions
Height | 63.5 mm (2.5 in) |
Width | 127 mm (5 in) |
Depth | 15 mm (0.59 in) |
Weight | 23 kg |
Ordering Information
Package Contents | 1 panel |
Shipping Weight | 11 kg |
Units per Delivery | 1/1 |
Shipping Height | 635 mm (25 in) |
Shipping Width | 254 mm (10 in) |
Shipping Depth | 127 mm (5 in) |