ECL-BLANK
Eclipse® Hardware Connector Panel Blank Eclipse panel
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Adapter Type Master Level | SC |
| Panel or Module Type | Eclipse Hardware |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 132 cm |
Ordering Information
| Units per Delivery | 1/1 |
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Compatible with the complete Eclipse® Hardware Product Family
Same panels can be used in rack- and wall-mountable housings