

ECL-CP12-59
Eclipse® Hardware Connector Panel 12 position SC UPC Duplex, Single-mode (OS2)
General Specifications
Product Number | ECL-CP12-59 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Type Master Level | SC |
Connector Configuration | SC |
Housing Type | Eclipse Hardware |
Panel or Module Type | Eclipse Hardware |
Design - Adapter
Housing Color | Black |
Adapter Type | SC Simplex |
Connector Specs
Polish | UPC |
Dimensions
Height | 132 cm |
Ordering Information
Units per Delivery | 1/1 |
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Compatible with the complete Eclipse® Hardware Product Family
Same panels can be used in rack- and wall-mountable housings