

LDC-CP1P-25T
Lightguide Distribution Center (LDC) Connector Panel, LGX Compatible ST® compatible adapters, 7 in, 6 F, multimode (OM1)
General Specifications
Product Number | LDC-CP1P-25T |
Product Type | Panels |
Fiber Category | 62.5 µm MM (OM1) |
Mounting Type | Rack-mount |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 6 |
Housing Type | LDC |
Panel or Module Type | LDC |
Specifications - Connector A
Connector Type | ST® compatible |
Polish | UPC |
Ordering Information
Units per Delivery | 1/1 |
Accommodates standard connector types
Reduces inventory
Individual connector adapters
Enable easy connector access
Integrated fibre routing and bend-radius protection
Minimises insertion loss