

LDS-CP1P-6C
Lightguide Distribution Center (LDC) Connector Panel, LGX Compatible SC adapters, APC, 7 in, recessed, 6 F, Single-mode (OS2)
General Specifications
Product Number | LDS-CP1P-6C |
Product Type | Panels |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack Mount |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 6 |
Connector Configuration | SC |
Housing Type | LDC |
Panel or Module Type | LDS |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Dimensions
Weight | 2800 kg |
Ordering Information
Units per Delivery | 1/1 |
Accommodates standard connector types
Reduces inventory
Individual connector adapters
Enable easy connector access
Integrated fibre routing and bend-radius protection
Minimises insertion loss