

LDS-CP1P-E6
Lightguide Distribution Center (LDC) Connector Panel, LGX Compatible SC adapters, 7 in, recessed, 6 F, multimode (OM1)
General Specifications
Product Number | LDS-CP1P-E6 |
Fiber Category | 62.5 µm MM (OM1) |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 6 |
Connector Configuration | SC |
Panel or Module Type | LDS |
Specifications - Connector A
Connector Type | SC |
Polish | UPC |
Ordering Information
Units per Delivery | 1/1 |
Accommodates standard connector types
Reduces inventory
Individual connector adapters
Enable easy connector access
Integrated fibre routing and bend-radius protection
Minimises insertion loss