

LHS-CP1P-A9
Lightguide Distribution Center (LDC) Connector Panel, LGX Compatible LC adapters, 9-in LHS housing only, duplex, 12 F, Single-mode (OS2)
General Specifications
Product Number | LHS-CP1P-A9 |
EAN Code | 4056418182100 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Connector Configuration | LC |
Housing Type | LDC |
Panel or Module Type | LHS |
Cable Design
Fiber Count | 12 |
Design - Adapter
Housing Color | Platinum |
Adapter Type | LC |
Specifications - Connector A
Polish | UPC |
Ordering Information
Units per Delivery | 1/1 |
Accommodates standard connector types
Reduces inventory
Individual connector adapters
Enable easy connector access
Integrated fibre routing and bend-radius protection
Minimises insertion loss