
WIC-CP1-11
Wall-Mountable Interconnect Center (WIC) Panel, FC Adapters 6 F, Single-mode (OS2)
General Specifications
Product Number | WIC-CP1-11 |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 6 |
Fiber Count | 6 |
Adapter Type Master Level | MTP®/MPO |
Cable Design
Fiber Count | 6 |
Design - Adapter
Housing Color | Blue |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | FC |
Insert | Ceramic |
Specifications - Connector A
Polish | UPC |
Ordering Information
Package Contents | WIC Panel with adapters; instruction sheet; 2 mounting screws, #4-40 x 0.25-in |
Units per Delivery | 1/1 |
Compatible with the wall-mountable splice center (WSC) and other interconnect hardware
Easy expansion, high flexibility and future growth
Easy access to individual connectors
Simple management of future moves, adds, and changes