


PF-CNS-L8-0000-FL
Consolidator Frame High Fiber Count Cross-Connect Frame, With Lock, Empty
General Specifications
Product Number | PF-CNS-L8-0000-FL |
Product Type | Frames and Cable Managers |
Access Type | Front and Rear Doors with Side Walls |
Lockable | Yes |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Material | Metal |
Cable Entry Direction | Top |
Color | White |
Ordering Information
Weight | 281.68 kg |
Shipping Weight | 286.2 kg |
Units per Delivery | 1/1 |