PF-CNSPNL-12-24VM
Consolidator Frame Connector Panel with 12 24F adapter
General Specifications
Product Number | PF-CNSPNL-12-24VM |
Product Type | Panels |
Access Type | Front and back access |
Mounting Type | Rack/Frame Solution |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Connector Configuration | SC-MTP® |
Housing Type | CCH |
Color | Black |
Panel or Module Type | CCH |
Number of Adapters per Panel | 12 |
Cable Design
Fiber Count | 24 |
Design - Adapter
Housing Color | Mustard |
Adapter Style | MTP® |
Adapter Type | MTP® |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |