text.skipToContent text.skipToNavigation

PC2TDAFG4XD2A2FA2PADQ

Optical Distribution Frame  Symmetrical EDGE™ 19 Frame, 7ft

Normalmente se envía en 21 Tag(e) El tiempo de entrega real se confirmará una vez recibido el pedido.
Especificaciones generales
Número del producto PC2TDAFG4XD2A2FA2PADQ
Product Type Frames and Cable Managers
Access Type front and rear access fixed
Mounting Type Wall-Mountable 
Application Data Center 
Security Secured Cabinet[secured-cabinet]
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Lockable Yes
Lock Position Front
Housing Material Metal
Color Platinum
Ordering Information
Package Contents Optical Distribution Frame Assembly, Installation Instructions
Units per Delivery 1/1
Modular Jumper management plates with cage nut holes that accept modular hub
Mounting modular hubs at the top part of mounting place allows usage of the same hub for both patching and keeping extra jumper over lengths in a common area
Bottom channel kit for 900 mm wide open cabinets
Allow routing fibers at the bottom of cabinet - frame instead of dedicated overhead trays
Cable and Trunk Strain relief kits mounted at the rear side of the cabinet
Easy routing, dressing and strain relieving optical cables or pre-terminated trunks
Fiber cable slack storage kit
Allows keeping extra loose tubes from outside plant cables that can be used for future troubleshooting purposes
Usage of 4 meter jumpers for single and dual frame cross connect system
Ability to keep inventory of only one type of 4 meter patch cords