CCH-UMB-6CZ6C21132
Closet Connector Housing (CCH) Splitter Module, Long pigtail 1x32, SC APC connectors, Single-mode (OS2)
General Specifications
Product Number | CCH-UMB-6CZ6C21132 |
EAN Code | 4056418176284 |
Product Type | Splitters |
Splitter Type | Modules |
Fiber Category | Single-mode (OS2) |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | GR-1209 and GR-1221 qualified |
Design
Splitter Module | 1x32 |
Housing Type | Splitters |
Splitter input connector | SC APC, 24-in (61 cm), Aqua Pigtail Leg, Standard |
Splitter output connector | SC APC, 75-in (190.5 cm), Yellow Pigtail Legs, Standard |
Optical Specification - Hardware
Splitter Insertion Loss Max | 16.7 dB |
Splitter PDL (Polarization Dependent Loss) | 0.3 dB |
Splitter Insertion Loss, Typical | 15.7 dB |
Splitter Uniformity | 1.3 dB |
Splitter Directivity | 55 dB |
Splitter Return Loss | > 55 dB |
Dimensions
Height | 15.5 cm |
Width | 3.3 cm |
Depth | 12.5 cm |
Ordering Information
Package Contents | Splitter module with legs; CCH footprint bracket |
Units per Delivery | 1/1 |
Gen III FTTx Splitter with bracket to fit LANscape® Solutions housings
Enables passive optical network (PON) design with existing LANscape Solutions housings providing a truly compatible and reliable solution
Connectorized input and output pigtails
Ease of deployment
Bend-improved single-mode fiber on input and output legs
Reduces risk of bend-related performance issues
GR-1209 and GR-1221 qualified splitter module and GR-326 certified connectors
Reliable performance
Integrated parking clips installed on connectors
Fiber management