MRS1AAB30B302116
Enhanced Management Frame (EMF) Splitter Module Right-Hand 1x 16 Splitter Module with LC APC Single-mode input/output adapters
General Specifications
| Product Number | MRS1AAB30B302116 |
| Product Type | Panels and Modules |
| Splitter Type | Modules |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Splitter Module | 1x16 |
| Connector Configuration | LC |
| Housing Type | EMF |
| Panel or Module Type | EMF |
Design - Adapter
| Adapter Type | LC duplex |
Connector Specs
| Polish | APC |
| Housing Color | Clear plastic |
Specifications - Connector A
| Housing Color | Clear plastic |
Dimensions
| Height | 5.5 in |
| Width | 21.92 cm |
| Depth | 29.84 cm |
Ordering Information
| Units per Delivery | 1/1 |
Modules extend/retract independently
Minimizes connector disturbance
Transparent Module
Easy Internal Inspection
Module Handle Folds Down
Enhanced Connector Access