

USB1CC6CZ6C22014
GEN III Series LCP Cabinet Splitter Modules Dual 1x4, SC APC connectors
General Specifications
Product Number | USB1CC6CZ6C22014 |
EAN Code | 4056418187075 |
Product Type | Splitters |
Splitter Type | Modules |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | GR-1209 and GR-1221 qualified |
Design
Splitter Module | Dual 1x4 |
Splitter input connector | SC APC, Standard |
Splitter output connector | SC APC, Standard |
Optical Specification - Hardware
Splitter Insertion Loss Max | 7 dB |
Splitter PDL (Polarization Dependent Loss) | 0.2 dB |
Splitter Insertion Loss, Typical | 6.7 dB |
Splitter Uniformity | 0.8 dB |
Splitter Directivity | 55 dB |
Splitter Return Loss | > 55 dB |
Dimensions
Height | 6.3 cm |
Width | 1.15 cm |
Depth | 12.5 cm |
Ordering Information
Package Contents | OptiTect® Local Convergence Cabinet, splitter module, Gen III Series, dual 1x4, SC APC connectors |
Units per Delivery | 1/1 |
First with bend-improved fiber on input and output legs (ITU-T G.657.A compliant)
Field proven performance
GR-1209 and GR-1221 qualified
GR-326 certified connectors
Robust housing
Protects module during installation and throughout product life
Integrated parking clips installed on connectors
Interchangeable across indoor OptiTect® Gen III Cabinets and Eclipse® Hardware family
Slim module is half the thickness of full-size module to maximize cabinet density
module is shipped with cabinet mounting bracket