UAB1CC6CZ6CZ2116
LCPE Series Splitter Modules Dual 1x16 Splitter Module for LCPE, SC APC
General Specifications
| Product Number | UAB1CC6CZ6CZ2116 |
| Splitter Type | Modules |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter Module | 1x16 |
Connector Specs
| Polish | APC |
Specifications - Connector A
| Connector Type | SC |
Ordering Information
| Units per Delivery | 1/1 |
Bend-improved fiber on input/output legs
Minimize attenuation
GR-1209 and GR-1221 qualified
Robust housing
Protects module during installation and throughout product life
Integrated parking clips installed on connectors
Ready for mounting
Range of splitter ratios
Support both central and distributed split architectures from one LCP platform