XSB1DD6CS6CS1132
Rail Mount Splitter (RMS) 1x32 Splitter, SC APC, Strand Mount
General Specifications
| Product Number | XSB1DD6CS6CS1132 |
| Product Type | FTTx Cabinets |
| Splitter Type | Modules |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rail Mount |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Meets applicable sections of Telcordia GR-1209- CORE and GR-1221-CORE |
Design
| Fiber Count | 32 |
| Splitter Module | 1x32 |
| Connector Configuration | SC |
| Output Connector | SC APC |
| Product Family | RMS |
| Splitter input connector | SC APC |
| Splitter output connector | SC APC |
| Number of Ports | 32 |
Design - Adapter
| Adapter Type | SC |
Optical Specification - Hardware
| Splitter Insertion Loss Max | 17 dB |
| Splitter PDL (Polarization Dependent Loss) | 0.3 dB |
| Splitter Uniformity | 2.1 dB |
| Splitter Directivity | 55 dB |
Connector Specs
| Housing Color | Green |
| Ferrule Material | Ceramic |
Dimensions
| Height | 58.3 mm (2.3 in) |
| Width | 136.9 mm (5.39 in) |
| Depth | 10 mm (0.39 in) |
Ordering Information
| Units per Delivery | 1/1 |
Reduced Diameter Legs
1.6mm legs reduce overall congestion by 20% compared to 2.0mm
Slide In Design
No tools required. Ability to mount onto one another.