![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![Dual-Window Wideband, Input Non-Connectorized, Output SC APC Connectors, 1x8](https://www.corning.com/catalog/coc/products/u/uca4-terminal-coupler-splitter-cassettes/C4S1TC0016C11018/images/C4S1TC0016C11018_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
C4S1TC0016C11018
UCA4 Terminal Coupler/Splitter Cassette Dual-Window Wideband, Input Non-Connectorized, Output SC APC Connectors, 1x8
General Specifications
Product Number | C4S1TC0016C11018 |
EAN Code | 4056418185484 |
Product Type | Splitters |
Splitter Type | Cassettes |
Fiber Category | Single-mode (OS2) |
Application | Carrier Networks, CATV Environments, Customer premises environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | GR-1209 and GR-1221 qualified |
Design
Cassette Capacity | Accommodates up to 8 CWDM filters or one 1x32 splitter |
Fiber Protection | Transport tubing or 2 mm jacketing |
Housing Type | Splitters |
Output Connector | SC APC |
Product Family | UCA4 terminals |
Optical Specification - Hardware
Splitter Insertion Loss Max | 10.4 dB |
Splitter PDL (Polarization Dependent Loss) | 0.2 dB |
Splitter Insertion Loss, Typical | 9.8 dB |
Splitter Uniformity | 1 dB |
Splitter Directivity | 55 dB |
Splitter Return Loss | > 55 dB |
Ordering Information
Package Contents | splice tray and cover (0.4), 1 x 8 planar splitter, tubing, SC APC connectors, splice organizer (6 position), heat shrink, sealant, adhesive, gasket, tie wrap, labels, instructions |
Units per Delivery | 1/1 |
Available with high-performance connectors or splicing solutions
Low insertion loss
Environmentally stable
Long-term reliability