text.skipToContent text.skipToNavigation

M67-076

Splice Tray, Mass Fusion Splices or Heat-shrink Fusion Splices  0.4-in, 6 mass fusion splices or 12 heat-shrink fusion splices

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number M67-076
Product Type Splice Trays
Technology Fusion Splice
Application Carrier Networks,  CATV Environments,  Central Office,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Splice Tray Type Standard with organizers for heat-shrink mass fusion splice protectors
Splice Tray Category 4S
Splice Protectors Type Heat Shrink, Mass Fusion
Splice Tray Capacity Mass Fusion 72
Splice Tray Capacity Single Fiber 12
Dimensions
Height 10 mm (0.39 in)
Width 297 mm (11.69 in)
Depth 99 mm (3.9 in)
Ordering Information
Package Contents Installation Guide; splice tray base with splice holder; splice tray cover; 3 strain-relief grommet, ribbon, .75 L; three 1/8 x 4-in tie wrap, white
Units per Delivery 1/1
Metal trays powder coated
Ruggedness and durability
Used as a component of Corning's fiber distribution frame
Flipcard for easier record keeping
Fiber loop retention
Controls the bend radius
Positive holding action
Maximum splice protection