

DHXA91B441600ZZNDO
Dense Wavelength Division Multiplexing Shelf 1RU, MUX-DEMUX, 44 CH: 16-59, Gaussian AAWG
General Specifications
Product Number | DHXA91B441600ZZNDO |
Access Type | Front |
Multiplexing type | DWDM |
Mounting Type | Rack Mount |
Application | Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -5 °C to 65 °C (23 °F to 149 °F ) |
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
Housing Material | Aluminum |
Adapter Color Front | Blue |
Adapter Type Front | LC UPC |
Housing Type | Rack Mount |
Product Family | DWDM |
Number of Ports | 98 |
Design - Adapter
Housing Color | Blue |
Adapter Type | LC UPC |
Insert | Ceramic |
Optical Specification - Hardware
Number of Mux/Demux Channels | 44 |
Channel Spacing | 100 GHz |
Return Loss, min. | 40 dB |
Port Directivity, min. | 50 dB |
Polarization Dependent Loss, max. | 0.5 dB |
Optical Power any Port, max. | 300 mW |
PMD Link Design Value | 0.5 ps/(nm*km) |
OTDR Port Isolation, max. (over 1530-1565 nm) | 30 dB |
Channel Ripple, Max. | 1.7 dB |
OTDR Port Insertion Loss, max. (Com port <> OTDR port at 1610-1660 nm) | 1 dB |
Passband at DWDM Channel 1 dB Min. | 0.2 nm |
Passband at DWDM Channel 3 dB Min. | 0.4 nm |
Passband at DWDM Channel 20 dB Max. | 1.2 nm |
Insertion Loss Uniformity, Max. (COM Port <> DWDM port | 1.2 dB |
Total Crosstalk, max | 22 dB |
Insertion Loss (Mux MS In Port => Com Tx Port at 1530-1565 nm, max.) | 0.8 dB |
Insertion Loss (DWDM Rx Port => Mux Tap Port at 1530-1565 nm, max.) | 23.5 dB |
Insertion Loss (DWDM Rx Port => Mux MS Out Port at DWDM wavelength, max.) | 3.8 dB |
Insertion Loss (Com Rx Port => Demux MS ut at 1530-1565 nm, max.) | 19.4 dB |
Insertion Loss (Com Rx Port => Demux Tap Port at 1530-1565 nm, max.) | 23.5 dB |
Insertion Loss (Demux MS in => DWDM Tx Port at DWD wavelength, max.) | 3.5 dB |
Isolation (Com Tx => Mux MS in over 1610-1660 nm, min.) | 15 dB |
Isloation (Com Rx => Demux MS Out over 1610-1660 nm, min.) | 15 dB |
ITU Channel Plan | 16 to 59 |
Fiber Tensile Load | 5 N (1.12 lbf) |
Insertion Loss When Mux Ms Connected To Mux Ms Out With External Jumper Max | 4.6 dB |
Insertion Loss Demux When Demux Ms In Connected To Demux Ms Out With External Jumper | 4.6 dB |
OTDR Port Wavelengths | 1610 nm nm to 1660 nm nm |
Connector Specs
Polish | UPC |
Connector Type | LC |
Specifications - Connector A
Housing Color | Gray |
Housing Material | Aluminum |
Ferrule Material | Ceramic |
Dimensions
Height | 44 mm (1.73 in) |
Width | 440 mm (17.32 in) |
Depth | 230 mm (9.06 in) |
Weight | 15 kg |
Ordering Information
Package Contents | 1RU Shelf, (2) loopback jumpers |
Packaging Method | Cardboard box |
Shipping Weight | 2.5 kg |
Units per Delivery | 1/1 |
Weight | 1.5 kg |